This Application will be decommissioned as of January 7th 2025

04690 |
Schneider-Electric
 
04690 picture- web-product-data-sheet
04690
FLANGE FOR FLAT BARS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Busbar support
Accessory / separate part category Connection accessory
Range compatibility Prisma Prisma P enclosure
Prisma Prisma iPM M
Product destination Busbar
Complementary
Installation description Cubicle - width 650 + 150 mm
Cubicle - width 650 mm
Quantity per set Set of 1
Height 40 mm
Width 425 mm
Depth 10 mm
Net weight 0.8 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 10.5 cm
Package 1 Length 42.5 cm
Package 1 Weight 800 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product