Schneider-Electric
 
04692 picture- web-product-data-sheet
04692
FLANGE FOR FLAT BARS W400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Busbar support
Accessory / separate part category Connection accessory
Range compatibility Prisma Prisma P enclosure
Prisma Prisma iPM M
Product compatibility Flat bar
Product destination Busbar
Complementary
Installation description Cubicle - width 400 mm
Quantity per set Set of 1
Height 40 mm
Width 400 mm
Depth 10 mm
Net weight 0.44 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product