Schneider-Electric
 
04693 picture- web-product-data-sheet
04693
CONN.SUP.70MM B/CENTRES
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Terminal extension support
Range compatibility Prisma Prisma P enclosure
Accessory / separate part category Connection accessory
Complementary
Cubicle-device connection Linergy BS rear busbar
Installation description Cubicle - width 650 mm
Quantity per set Set of 1
Net weight 1.74 kg
Environment
Standards IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 10 cm
Package 1 Length 58 cm
Package 1 Weight 1.782 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information