Schneider-Electric
 
04704 picture- web-product-data-sheet
04704
CANALIS INTERFACE 1600A 4P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Interface and connection Canalis
Product name Prisma Prisma P enclosure
Accessory / separate part category Interface accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection KT with Canalis
Poles description 4P
Installation description Cubicle - width 650 mm
Cubicle depth 400 mm: front
400 + 400 mm: rear
Installed device ComPact: drawout NS630b...1000 - control: direct front rotary handle vertical installation
ComPact: drawout NS1250 - control: direct front rotary handle vertical installation
ComPact: drawout NS630b...1000 - control: motor mechanism vertical installation
ComPact: drawout NS1250 - control: motor mechanism vertical installation
ComPact: drawout NS630b...1000 - control: toggle vertical installation
ComPact: drawout NS1250 - control: toggle vertical installation
ComPact: fixed NS630b...1000 - control: toggle vertical installation
ComPact: fixed NS1250 - control: toggle vertical installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle vertical installation
ComPact: fixed NS1250 - control: direct front rotary handle vertical installation
ComPact: fixed NS630b...1000 - control: motor mechanism vertical installation
ComPact: fixed NS1250 - control: motor mechanism vertical installation
ComPact: fixed NS1600 - control: toggle vertical installation
ComPact: fixed NS1600 - control: direct front rotary handle vertical installation
ComPact: fixed NS1600 - control: motor mechanism vertical installation
ComPact: drawout NS1600 - control: direct front rotary handle vertical installation
ComPact: drawout NS1600 - control: motor mechanism vertical installation
ComPact: drawout NS1600 - control: toggle vertical installation
Masterpact: fixed NT06...10 - control: toggle vertical installation
Masterpact: fixed NT06...10 - control: motor mechanism vertical installation
Masterpact: fixed NT12 - control: toggle vertical installation
Masterpact: fixed NT12 - control: motor mechanism vertical installation
Masterpact: fixed NT16 - control: toggle vertical installation
Masterpact: fixed NT16 - control: motor mechanism vertical installation
[Ie] rated operational current 1600 A
[In] rated current 1600 A
Colour Stainless steel
Height 410 mm
Width 600 mm
Depth 285 mm
Net weight 32.42 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 4P 1 front connection on Canalis 17
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 front connection on Canalis 17
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1600 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 front connection on Canalis 17
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 4P 1 front connection on Canalis 17
650 mm 400 mm Prisma P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.0 cm
Package 1 Width 43.0 cm
Package 1 Length 62.0 cm
Package 1 Weight 32.42 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 63.4 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 64.84 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information