This Application will be decommissioned as of January 7th 2025

04715 |
Schneider-Electric
 
04715 picture- web-product-data-sheet
04715
CANALIS Connection 1600A MTZ2/NW 3P Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Interface and connection Canalis
Product name Prisma Prisma P enclosure
Accessory / separate part category Interface accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection KT with Canalis
Poles description 3P
Installation description Cubicle - width 650 mm
Cubicle depth 600 mm: front
600 + 400 mm: rear
Installed device Masterpact: drawout NW08...16 - control: toggle vertical installation
Masterpact: fixed NW08...16 - control: toggle vertical installation
[Ie] rated operational current 1600 A
[In] rated current 1600 A
Colour Stainless steel
Height 350 mm
Width 575 mm
Depth 450 mm
Net weight 42.06 kg
Quantity per set Set of 1
Functional unit 650 mm 600 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on Canalis 27
650 mm 1000 mm Prisma P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 rear connection on Canalis 17
650 mm 600 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on Canalis 27
650 mm 1000 mm Prisma P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 rear connection on Canalis 16
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60.0 cm
Package 1 Width 60.0 cm
Package 1 Length 80.0 cm
Package 1 Weight 42.06 kg
Unit Type of Package 2 P12
Number of Units in Package 2 2
Package 2 Height 75.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 84.12 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information