Schneider-Electric
 
04736 picture- web-product-data-sheet
04736
CANALIS Connection 3200A MTZ2/NW 4P Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Interface and connection Canalis
Product name Prisma Prisma P enclosure
Canalis Canalis KT busbar trunking
Masterpact MasterPact NW circuit breaker
Accessory / separate part category Interface accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASEFA
Complementary
Cubicle-device connection KT with Canalis
Poles description 4P
Installation description Cubicle - width 650 mm
Cubicle depth 600 mm: front
600 + 400 mm: rear
Installed device Masterpact: drawout NW32 - control: toggle vertical installation
Masterpact: fixed NW32 - control: toggle vertical installation
[Ie] rated operational current 3200 A
Colour Stainless steel
Height 350 mm
Width 575 mm
Depth 450 mm
Net weight 70 kg
Quantity per set Set of 1
Functional unit 650 mm 600 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 4P 1 rear connection on Canalis 17
650 mm 600 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 4P 1 rear connection on Canalis 16
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60 cm
Package 1 Width 60 cm
Package 1 Length 80 cm
Package 1 Weight 70.1 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information