Schneider-Electric
 
04737 picture- web-product-data-sheet
04737
CANALIS Connection 4000A MTZ2/NW 3P Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Interface and connection Canalis
Product name Prisma Prisma P enclosure
Canalis Canalis KT busbar trunking
Masterpact MasterPact NW circuit breaker
Accessory / separate part category Interface accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications KEMA
ASEFA
Complementary
Cubicle-device connection KT with Canalis
Poles description 3P
Location of connection Upstream
Installation description Cubicle 4000A - width 650 mm
Cubicle depth 600 + 400 mm: rear
Installed device Masterpact: NW40 vertical installation - rear connection
[Ie] rated operational current 4000 A
Material Metal
Height 350 mm
Width 575 mm
Depth 450 mm
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 56.5 cm
Package 1 Width 60.0 cm
Package 1 Length 80.0 cm
Package 1 Weight 72.4 kg
Unit Type of Package 2 P12
Number of Units in Package 2 2
Package 2 Height 75.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 144.9 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information