Schneider-Electric
 
04751 picture- web-product-data-sheet
04751
INSULATED FLEX.BAR 32X5 L1800
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Insulated flexible bar
Product name Prisma Prisma G enclosure
Prisma Prisma P enclosure
Prisma Prisma iPM L enclosure
Prisma Prisma iPM M enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
[Ie] rated operational current 520 A
[In] rated current 520 A
Busbar cross section 32 x 5 mm
Length 1800 mm
Net weight 3.38 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 11 cm
Package 1 Length 192 cm
Package 1 Weight 3.250 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile