This Application will be decommissioned as of January 7th 2025

04752 |
Schneider-Electric
 
04752 picture- web-product-data-sheet
04752
INSULATED FLEX.BAR 32X6 L1800
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Insulated flexible bar
Product name Prisma Prisma G enclosure
Prisma Prisma P enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
[Ie] rated operational current 580 A
[In] rated current 580 A
Busbar cross section 32 x 6 mm
Length 1800 mm
Net weight 3.88 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile