Schneider-Electric
 
04766 picture- web-product-data-sheet
04766
20 M8 LGY BOLTS FOR CAB.LUG/FLEX BAR L25
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy LGY
Accessory / separate part category Fixing accessory
Range compatibility Prisma Prisma P cubicle
Linergy Linergy LGYE busbar
Linergy Linergy LGY busbar
Cubicle-device connection Linergy busbar
Lug
Provided equipment 1 nut
1 contact washer
Complementary
Installation description Cubicle
ISO thread M8
Quantity per set Set of 20
Length 25 mm
Net weight 0.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 13 cm
Package 1 Length 14 cm
Package 1 Weight 423 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product