Schneider-Electric
 
04768 picture- web-product-data-sheet
04768
SET OF 12 SCREWPLATES FOR LINERGY EVOLUTION 2500A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy LGY
Accessory / separate part category Fixing accessory
Range compatibility Linergy Linergy LGYE busbar
Linergy Linergy LGY busbar
Prisma Prisma P cubicle
Cubicle-device connection Busbar
Linergy busbar
[Ie] rated operational current 1600 A
2000 A
2500 A
Provided equipment 1 contact washer
1 nut
Complementary
Installation description Cubicle
Number of studs 2 stud
ISO thread M8
Quantity per set Set of 12
Length 37 mm
Net weight 0.9 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 22 cm
Package 1 Length 36 cm
Package 1 Weight 930 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile