This Application will be decommissioned as of January 7th 2025

04769 |
Schneider-Electric
 
04769 picture- web-product-data-sheet
04769
SET OF 8 SCREWPLATES FOR LINERGY EVOLUTION 4000A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy LGY
Accessory / separate part category Fixing accessory
Range compatibility Linergy Linergy LGYE busbar
Linergy Linergy LGY busbar
Prisma Prisma P cubicle
Cubicle-device connection Busbar
Linergy busbar
[Ie] rated operational current 3200 A
4000 A
Provided equipment 1 nut
1 contact washer
Complementary
Installation description Cubicle
Number of studs 3 stud
ISO thread M8
Quantity per set Set of 8
Length 37 mm
Net weight 0.9 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 22 cm
Package 1 Length 36 cm
Package 1 Weight 1.01 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes