Schneider-Electric
 
04775 picture- web-product-data-sheet
04775
20 M8/DIAM.20 FLAT WASHERS LUGS<25²/LGY
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Flat washer
Product name Linergy LGY
Accessory / separate part category Fixing accessory
Range compatibility Linergy Linergy LGY busbar
Prisma Prisma P cubicle
Product compatibility Voltage tap-off
Complementary
Installation description Cubicle
ISO thread M8
External diameter 20 mm
Quantity per set Set of 20
Colour Stainless steel
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 4.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 89 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product