This Application will be decommissioned as of January 7th 2025

04785 |
Schneider-Electric
 
04785 picture- web-product-data-sheet
04785
23 BOLTS 8.8 CLASS M8X35 /LINERGY BS
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy BS
Accessory / separate part category Fixing accessory
Range compatibility Linergy Linergy BS busbar
Prisma Prisma P cubicle
Provided equipment 2 contact washers
1 nut
Complementary
Installation description Cubicle
ISO thread M8
Quantity per set Set of 20
Length 35 mm
Net weight 0.52 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 13 cm
Package 1 Length 25 cm
Package 1 Weight 520 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product