This Application will be decommissioned as of January 7th 2025

04794 |
Schneider-Electric
 
04794 picture- web-product-data-sheet
04794
12 PHASE MARKER/LINERGY LGY/LGYE PROFILE
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product name Linergy LGY
Product or component type Phase marker
Accessory / separate part category Marking accessory
Provided equipment 1 clips-in support
Complementary
Range compatibility Prisma Prisma P cubicle
Linergy Linergy LGY busbar
Linergy Linergy LGYE busbar
Product compatibility Linergy busbar
Mounting mode By clips
Installation description Cubicle
Cubicle duct
Marking PE
PEN
L1
L2
L3
N
Quantity per set Set of 12
Net weight 0.038 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 10 cm
Package 1 Length 15 cm
Package 1 Weight 50 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free product