This Application will be decommissioned as of January 7th 2025

04842 |
Schneider-Electric
 
04842 picture- web-product-data-sheet
04842
CONN.COVER HZ.FIX.NS1600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection cover
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Complementary
Installation description Cubicle
Installed device Horizontal fixed NS630b...1600
Quantity per set Set of 1
Net weight 3.76 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 30.4 cm
Package 1 Length 30.7 cm
Package 1 Weight 3.064 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 11.28 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36
Package 3 Height 102 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 135.36 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product