This Application will be decommissioned as of January 7th 2025

04844 |
Schneider-Electric
 
04844 picture- web-product-data-sheet
04844
REAR CONN.COVER HZ.FIX.NS1600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rear connection cover
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Complementary
Installation description Cubicle - width 650 mm, depth 400 + 400 mm
Number of vertical modules [50 mm] 4
Installed device Horizontal fixed NS630b...1600
Quantity per set Set of 1
Material Steel
Height 300 mm
Net weight 7.66 kg
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 62 cm
Package 1 Length 64 cm
Package 1 Weight 7.66 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information