This Application will be decommissioned as of January 7th 2025

04851 |
Schneider-Electric
 
04851 picture- web-product-data-sheet
04851
FRONT CONN.COVER V.FIX.NS1600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front connection cover
Accessory / separate part category Interface accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle - width 650 mm, depth 400 mm
Installed device Vertical fixed NS630b...1600
Quantity per set Set of 1
Net weight 9.06 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 62.0 cm
Package 1 Length 67.0 cm
Package 1 Weight 9.246 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 60 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 200.48 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information