This Application will be decommissioned as of January 7th 2025

04853 |
Schneider-Electric
 
04853 picture- web-product-data-sheet
04853
REAR CONN.COV.V.FIX.NS1600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rear connection cover
Accessory / separate part category Interface accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle - width 650 mm, depth 400 + 400 mm
Installed device Vertical fixed NS630b...1600
Vertical fixed + drawout NT06...16
Quantity per set Set of 1
Material Steel
Height 300 mm
Net weight 8.42 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 64.5 cm
Package 1 Length 96.0 cm
Package 1 Weight 8.43 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 67.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 96.3 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information