This Application will be decommissioned as of January 7th 2025

04854 |
Schneider-Electric
 
04854 picture- web-product-data-sheet
04854
Rear Horiz. Connection Cover NS-MTZ1/NT Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rear connection cover
Accessory / separate part category Interface accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle
Installed device Vertical drawout NS630b...1600
Vertical fixed + drawout NT06...16
Quantity per set Set of 1
Net weight 9.92 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 63.500 cm
Package 1 Length 95.000 cm
Package 1 Weight 9.920 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 72.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 110.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information