Schneider-Electric
 
04860 picture- web-product-data-sheet
04860
Busbar Cover Vert. MTZ2/NW/ISFL W650 Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Busbar cover
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Complementary
Installation description Cubicle - width 650 mm
Installed device NW08...32
ISFL
Quantity per set Set of 1
Net weight 4.52 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 33.500 cm
Package 1 Length 57.700 cm
Package 1 Weight 4.530 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.840 kg
Unit Type of Package 3 P12
Number of Units in Package 3 8
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 39.360 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product