Schneider-Electric
 
04861 picture- web-product-data-sheet
04861
Front Connection Cover MTZ2/NW Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Front connection cover
Accessory / separate part category Interface accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle
Installed device Fixed + drawout NW08...32
Fixed + drawout NW40
Quantity per set Set of 1
Net weight 9.26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 63.500 cm
Package 1 Length 71.300 cm
Package 1 Weight 9.520 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 100.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 202.400 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information