Schneider-Electric
 
04871 picture- web-product-data-sheet
04871
CANALIS COVER
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Canalis cover
Accessory / separate part category Interface accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle - width 650 mm
Number of vertical modules [50 mm] 9
Quantity per set Set of 1
Material Steel
Height 450 mm
Net weight 6.9 kg
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 61 cm
Package 1 Length 66.5 cm
Package 1 Weight 6.153 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 92 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 258.12 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 8
Package 3 Height 80 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 55.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information