Schneider-Electric
 
04901 picture- web-product-data-sheet
04901
Form 3 horizontal partition
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Partition
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 3
Complementary
Installation description Cubicle - width 650 mm, depth 400 mm
Installation direction Horizontal
Quantity per set Set of 1
Height 2 mm
Net weight 2.58 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 35.0 cm
Package 1 Length 57.3 cm
Package 1 Weight 2.565 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.1 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 103.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 123.84 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product