This Application will be decommissioned as of January 7th 2025

04911 |
Schneider-Electric
 
04911 picture- web-product-data-sheet
04911
INTER-CUBICLE PARTITION D400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Inter-cubicle partition
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Barrier position Lateral inter-cubicle
Complementary
Installation description Cubicle, depth 400 mm
Cubicle, depth 600 mm
Number of vertical modules [50 mm] 36
Quantity per set Set of 1
Material Treated sheet steel
Height 1920 mm
Width 320 mm
Net weight 7.94 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 33.5 cm
Package 1 Length 97.5 cm
Package 1 Weight 6.71 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 51.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 158.8 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information