Schneider-Electric
 
04919 picture- web-product-data-sheet
04919
Plain barrier for bottom horizontal busbars, W = 800 mm, D = 400 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Plain barrier
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 2
Complementary
Installation description Cubicle - width 800 mm, depth 400 mm
Cubicle - width 650 + 150 mm, depth 400 mm
Installed device Horizontal busbar
Quantity per set Set of 1
Depth 466 mm
Net weight 1.14 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 35 cm
Package 1 Length 47 cm
Package 1 Weight 2.095 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information