Schneider-Electric
 
04920 picture- web-product-data-sheet
04920
W300 FR.BARRIER FOR LAT.V.BB.
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Barrier
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Barrier position Rear
Front
Cubicle partitioning form Form 2
Complementary
Installation description Cubicle duct - width 300 mm
Number of vertical modules [50 mm] 37
Installed device Vertical lateral busbar
Quantity per set Set of 1
Height 996 mm
Net weight 6.86 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 23.5 cm
Package 1 Length 100.0 cm
Package 1 Weight 6.9 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 55.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 172.6 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product