This Application will be decommissioned as of January 7th 2025

04921 |
Schneider-Electric
 
04921 picture- web-product-data-sheet
04921
Form 2 front barrier for lateral vertical busbars, L = 150 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Barrier
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Barrier position Rear
Front
Cubicle partitioning form Form 2
Complementary
Installation description Cubicle duct - width 150 mm
Number of vertical modules [50 mm] 36
Installed device Vertical lateral busbar
Quantity per set Set of 1
Material Steel
Height 996 mm
Net weight 2.32 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 12.0 cm
Package 1 Length 105.0 cm
Package 1 Weight 2.21 kg
Unit Type of Package 2 P12
Number of Units in Package 2 120
Package 2 Height 75.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 278.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product