Schneider-Electric
 
04922 picture- web-product-data-sheet
04922
Form 2 side barrier for lateral vertical busbars
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Barrier
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Barrier position Side
Cubicle partitioning form Form 2
Complementary
Installation description Cubicle - width 650 mm, depth 400 mm
Number of vertical modules [50 mm] 36
Installed device Vertical lateral busbar
Quantity per set Set of 1
Height 1926 mm
Net weight 6.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 12.500 cm
Package 1 Length 181.500 cm
Package 1 Weight 5.830 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 72
Package 2 Height 43.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 440.970 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product