Schneider-Electric
 
04924 picture- web-product-data-sheet
04924
Form 2 restoration kit for side barrier cut-out
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Restoration kit
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 2
Complementary
Installation description Cubicle, depth 400 mm
Number of vertical modules [50 mm] 6
Installed device Side cut-out barrier
Quantity per set Set of 1
Net weight 0.46 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 27.5 cm
Package 1 Length 32 cm
Package 1 Weight 480 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information