Schneider-Electric
 
04925 picture- web-product-data-sheet
04925
PARTITION OF PREFABRICATED CONNECTION LGYE DEVICES >800A W650 D600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection cover
Accessory / separate part category Insulation accessory
Range compatibility Linergy Linergy LGYE busbar
Prisma Prisma P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle - width 650 mm, depth 400 mm
Cubicle - width 650 mm, depth 600 mm
Cubicle - width 650 mm, depth 600 + 400 mm
Installed device Horizontal connection for NW
Horizontal connection for NT
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 35.5 cm
Package 1 Length 61.3 cm
Package 1 Weight 2.812 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 18.0 cm
Package 2 Width 53.0 cm
Package 2 Length 83.0 cm
Package 2 Weight 11.384 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 51.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 160.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes