This Application will be decommissioned as of January 7th 2025

04926 |
Schneider-Electric
 
04926 picture- web-product-data-sheet
04926
PARTITION OF PREFABRICATED CONNECTION DEVICES >800A W650 D600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection cover
Accessory / separate part category Insulation accessory
Range compatibility Linergy Linergy BS busbar
Prisma Prisma P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle - width 650 mm, depth 600 mm
Cubicle - width 650 mm, depth 600 + 400 mm
Number of vertical modules [50 mm] 4
Installed device Horizontal connection for NW
Horizontal connection for NT
Horizontal connection for NS630b...1600
Horizontal connection for NS1600b...3200
Horizontal connection for INS630b...2500
Horizontal connection for INV630b...2500
Quantity per set Set of 1
Net weight 2.16 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 41.0 cm
Package 1 Length 67.0 cm
Package 1 Weight 2.819 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 17.0 cm
Package 2 Width 54.0 cm
Package 2 Length 82.0 cm
Package 2 Weight 11.4 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 92.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 169.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information