This Application will be decommissioned as of January 7th 2025

04927 |
Schneider-Electric
 
04927 picture- web-product-data-sheet
04927
ADDITIONAL PARTITION OF PREFABRICATED CONNECTION W650 D600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection cover
Accessory / separate part category Insulation accessory
Range compatibility Linergy Linergy BS busbar
Prisma Prisma P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle - width 650 mm, depth 600 mm
Cubicle - width 650 mm, depth 600 + 400 mm
Number of vertical modules [50 mm] 4
Installed device Horizontal connection for NW
Horizontal connection for NS2000...3200
Quantity per set Set of 1
Net weight 1.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 22 cm
Package 1 Length 58 cm
Package 1 Weight 1.12 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information