Schneider-Electric
 
04928 picture- web-product-data-sheet
04928
ADDITIONAL PARTITION OF PREFABRICATED CONNECTION LGYE W650 D600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection cover
Accessory / separate part category Insulation accessory
Range compatibility Linergy Linergy LGYE busbar
Prisma Prisma P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle - width 650 mm, depth 600 mm
Cubicle - width 650 mm, depth 600 + 400 mm
Installed device Horizontal connection for NW
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 19 cm
Package 1 Length 57.5 cm
Package 1 Weight 1.047 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes