Schneider-Electric
 
04931 picture- web-product-data-sheet
04931
INTER-CUBICLE PARTITION D600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Inter-cubicle partition
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Barrier position Lateral inter-cubicle
Complementary
Installation description Cubicle, depth 600 mm
Number of vertical modules [50 mm] 36
Quantity per set Set of 1
Material Treated sheet steel
Height 1920 mm
Width 150 mm
Net weight 3.56 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 34.5 cm
Package 1 Length 98.0 cm
Package 1 Weight 3.61 kg
Unit Type of Package 2 P12
Number of Units in Package 2 42
Package 2 Height 91.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 163.62 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product