This Application will be decommissioned as of January 7th 2025

04943 |
Schneider-Electric
 
04943 picture- web-product-data-sheet
04943
F3 PARTITION REAR SUPPORT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Rear support
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Complementary
Installation description Cubicle
Installed device Form 3 partition
Quantity per set Set of 1
Height 1847 mm
Net weight 7.2 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 13.000 cm
Package 1 Length 185.500 cm
Package 1 Weight 7.198 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 48
Package 2 Height 42.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 354.240 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product