This Application will be decommissioned as of January 7th 2025

04946 |
Schneider-Electric
 
04946 picture- web-product-data-sheet
04946
F4 BACKPLATE FRONT CONN.D600
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Back plate
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 4
Complementary
Installation description Cubicle, depth 600 mm
Installed device Front connection
Quantity per set Set of 1
Height 920 mm
Net weight 6.48 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 37.500 cm
Package 1 Length 94.000 cm
Package 1 Weight 6.480 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 56.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 129.600 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product