Schneider-Electric
 
04952 picture- web-product-data-sheet
04952
Form 4 cable gland plate, for lateral or rear installation for 5 or 6 modules
Schneider Electric
Characteristics
Main
Range of product Prisma P
Range Prisma
Range compatibility Prisma Prisma P framework
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Complementary
Enclosure/cubicle description Cubicle - width 650 mm
Cubicle, depth 400 mm
Number of vertical modules [50 mm] 6
5
Type of gland plate Plain
Mounting location Side of the enclosure
Rear of the enclosure
Material Plastic
Quantity per set Set of 1
Height 300 mm
Width 325 mm
Depth 30 mm
Net weight 0.48 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 30 cm
Package 1 Length 32 cm
Package 1 Weight 480 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information