Schneider-Electric
 
04954 picture- web-product-data-sheet
04954
Form 4b cover for connection transfer assembly in duct for 4 to 6 modules
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Cover
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 4b
Complementary
Installation description Cubicle
Number of vertical modules [50 mm] 4
5
6
Installed device Connection transfer assembly
Quantity per set Set of 1
Net weight 2.7 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 29.5 cm
Package 1 Length 33.5 cm
Package 1 Weight 2.7 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.1 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 74 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 84.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information