Schneider-Electric
 
04955 picture- web-product-data-sheet
04955
Form 3 vertical partition for rear connection, 3 or 4 modules
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Partition
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 3
Complementary
Installation description Cubicle - width 650 mm
Installation direction Vertical
Number of vertical modules [50 mm] 4
Installed device Rear connection
Quantity per set Set of 1
Height 200 mm
Net weight 0.4 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 30 cm
Package 1 Length 40 cm
Package 1 Weight 0.4 kg
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 16.64 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product