Schneider-Electric
 
04956 picture- web-product-data-sheet
04956
Form 3 vertical partition for rear connection, 5 or 6 modules
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Partition
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 3
Complementary
Installation description Cubicle - width 650 mm
Installation direction Vertical
Number of vertical modules [50 mm] 6
Installed device Rear connection
Quantity per set Set of 1
Height 300 mm
Net weight 0.56 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.100 cm
Package 1 Width 23.800 cm
Package 1 Length 30.100 cm
Package 1 Weight 516.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 18.400 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information