Schneider-Electric
 
04964 picture- web-product-data-sheet
04964
Form 2 cover for horizontal busbars LGYE 32/40 or BS 3200A, W400 mm, D600 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Partition
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P
Linergy Linergy BS busbar
Linergy Linergy LGYE busbar
Product specific application To partition horizontal busbars
Cubicle partitioning form Form 2
Complementary
Enclosure/cubicle width 400 mm
Enclosure/cubicle description Cubicle 4000A
Installation description Cubicle 4000A - width 400 mm, depth 600 mm
Product destination For 600 mm deep framework
Cubicle depth 600 mm
Height 200 mm
Colour White (RAL 9001)
Surface finish Powder coated
Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White
Colour code RAL 9001
Net weight 2.64 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 34.5 cm
Package 1 Length 42 cm
Package 1 Weight 2.518 kg
Unit Type of Package 2 P06
Number of Units in Package 2 44
Package 2 Height 71 cm
Package 2 Width 80 cm
Package 2 Length 60 cm
Package 2 Weight 134 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product