Schneider-Electric
 
04973 picture- web-product-data-sheet
04973
Form 2 cover for horizontal busbars LGYE 2500A or BS 3200A, W300 mm, D400 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Cover
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 2
Complementary
Installation description Cubicle duct - width 300 mm, depth 400 mm
Number of vertical modules [50 mm] 3
Installed device Horizontal busbar
Quantity per set Set of 1
Height 150 mm
Net weight 1.62 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 31.4 cm
Package 1 Length 34.5 cm
Package 1 Weight 1.31 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.54 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 56 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 80.32 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product