Schneider-Electric
 
04986 picture- web-product-data-sheet
04986
Form 2 cover for horizontal busbars LGYE 2500A or BS 3200A, W650 mm, D600 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Cover
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma P framework
Cubicle partitioning form Form 2
Complementary
Installation description Cubicle - width 650 mm, depth 600 mm
Installed device Horizontal busbar
Quantity per set Set of 1
Height 150 mm
Net weight 3.02 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 34.5 cm
Package 1 Length 57.5 cm
Package 1 Weight 3.02 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 12.78 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 102 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 139.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product