Schneider-Electric
 
06501 picture- web-product-data-sheet
06501
Prisma PH - IP55 - upright - H2000
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Upright
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma PH cubicle
Product compatibility Functional unit
IP degree of protection IP55
Complementary
Enclosure/cubicle description Cubicle
Total number of 18 mm modules 36
Height 2000 mm
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 12.3 cm
Package 1 Length 200.8 cm
Package 1 Weight 11.14 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 62
Package 2 Height 70 cm
Package 2 Width 200.8 cm
Package 2 Length 120 cm
Package 2 Weight 705.68 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product