Schneider-Electric
 
06502 picture- web-product-data-sheet
06502
Prisma PH - IP55 - adapted upright - H2000
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Linergy adaptation uprights
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma PH cubicle
Product compatibility Busbar support
IP degree of protection IP55
Complementary
Enclosure/cubicle description Cubicle
Total number of 18 mm modules 36
Height 2000 mm
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.8 cm
Package 1 Width 12.2 cm
Package 1 Length 202.0 cm
Package 1 Weight 16.834 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 46
Package 2 Height 80.0 cm
Package 2 Width 200.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 786.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product