Schneider-Electric
 
06503 picture- web-product-data-sheet
06503
Prisma PH - IP55 - upright and intermediate - H2000
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Upright and intermediate upright
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma PH cubicle
Product compatibility Functional unit
IP degree of protection IP55
Complementary
Enclosure/cubicle description Cubicle
Total number of 18 mm modules 36
Height 2000 mm
Material Steel
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 13.4 cm
Package 1 Length 200.8 cm
Package 1 Weight 17.972 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 30
Package 2 Height 60.0 cm
Package 2 Width 202.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 540.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product