Schneider-Electric
 
06515 picture- web-product-data-sheet
06515
Prisma PH - IP55 plain roof - W = 700 mm - D = 800 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Roof
Range compatibility Prisma Prisma PH enclosure
Installation description Cubicle - width 700 mm, depth 800 mm
Type of front cover Plain
Number of vertical modules [50 mm] 36
Complementary
Colour White (RAL 9001)
Special colour options Yes
Width 700 mm
Depth 800 mm
Quantity per set Set of 1
Environment
IP degree of protection IP55
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 72.5 cm
Package 1 Length 81.5 cm
Package 1 Weight 28.468 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 8
Package 2 Height 119 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 243 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information