Schneider-Electric
 
06522 picture- web-product-data-sheet
06522
Prisma PH - plain door for cubicle - W = 300 mm - IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Door
Range compatibility Prisma Prisma PH duct
Provided equipment Handle
Keylock (key 405)
Enclosure mounting Floor-standing
Type of door Plain
IP degree of protection IP55
Complementary
Installation description Duct - width 300 mm
Door opening side Reversible
Number of vertical modules [50 mm] 36
Enclosure material Treated sheet steel
Quantity per set Set of 1
Height 2000 mm
Width 300 mm
Colour White (RAL 9001)
Environment
IK degree of protection IK10 conforming to EN/IEC 62262
Standards EN/IEC 61439-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 32.5 cm
Package 1 Length 202.0 cm
Package 1 Weight 14.58 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 30
Package 2 Height 75.0 cm
Package 2 Width 213.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 460.4 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information