This Application will be decommissioned as of January 7th 2025

06525 |
Schneider-Electric
 
06525 picture- web-product-data-sheet
06525
Prisma PH - transparent door for cubicle - W = 700 mm - IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Door
Range compatibility Prisma Prisma PH cubicle
Provided equipment Handle
Keylock (key 405)
Enclosure mounting Floor-standing
Type of door Transparent
IP degree of protection IP55
Complementary
Installation description Cubicle - width 700 mm
Door opening side Reversible
Number of vertical modules [50 mm] 36
Enclosure material Treated sheet steel
Quantity per set Set of 1
Height 2000 mm
Width 700 mm
Colour White (RAL 9001)
Environment
IK degree of protection IK10 conforming to EN/IEC 62262
Standards EN/IEC 61439-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 72.5 cm
Package 1 Length 202.0 cm
Package 1 Weight 21.0 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 10
Package 2 Height 77.0 cm
Package 2 Width 202.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 225.0 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information